Spring plungers with hexagon socket and thrust pin, standard spring force (03040) (03040-08)

Spring plungers with hexagon socket and thrust pin, standard spring force (03040) 03040-08

Product Details:

Manufacturer part number: 03040-08

Brand: NORELEM

Price: 2.87

Delivery time: 4 Days


Technical Data:

Initial Load: 9 N

Max. Load: 35 N

D=thread: M8

D1: 3.5 mm

H: 3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03040-08

Part Number
03040-08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)
S
(mm)
T
(mm)
T1
(mm)

2.87 €

1 4 Days 935M83.53221.22.531.4

Loading...

  1. 1

Basic information

Main material steel Component material pin steel

This page is Spring plungers with hexagon socket and thrust pin, standard spring force (03040), part number 03040-08.
You can find the detail information about specifications and dimensions on part number 03040-08.

Variation of this product

Part Number
03040-04
03040-05
03040-06
03040-10
03040-12
03040-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)
S
(mm)
T
(mm)
T1
(mm)

2.44 €

1 4 Days 516M41.51.5150.61.320.6

2.35 €

1 4 Days 620M52.42.3180.81.520.8

2.43 €

1 4 Days 720M62.72.520122.51

3.20 €

1 4 Days 935M1043221.633.51.4

4.11 €

1 4 Days 1255M1264282452

5.27 €

1 4 Days 45100M167.55322.5562.5

Tech Support