Manufacturer part number: 03040-205
Brand: NORELEM
Price: 2.58 €
Delivery time: 4 Days
Initial Load: 11 N
Max. Load: 29 N
D=thread: M5
D1: 2.4 mm
H: 2.3 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03040-205
Main material | steel | Component material | pin steel |
---|
This page is Spring plungers with hexagon socket and thrust pin, reinforced spring force (03040), part number 03040-205.
You can find the detail information about specifications and dimensions on part number 03040-205.
Configure
Basic Attributes
Initial Load(N)
D=thread
D1(mm)
H(mm)
L=Length(mm)
N(mm)
S(mm)
T(mm)
T1(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
03040-206 |
03040-208 |
03040-210 |
03040-212 |
03040-216 |
03040-220 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Initial Load (N) | Max. Load (N) | D=thread | D1 (mm) | H (mm) | L=Length (mm) | N (mm) | S (mm) | T (mm) | T1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.69 € | 1 | 4 Days | 14 | 37 | M6 | 2.7 | 2.5 | 20 | 1 | 2 | 2.5 | 1 | ||
3.23 € | 1 | 4 Days | 22 | 65 | M8 | 3.5 | 3 | 22 | 1.2 | 2.5 | 3 | 1.4 | ||
3.59 € | 1 | 4 Days | 19 | 70 | M10 | 4 | 3 | 22 | 1.6 | 3 | 3.5 | 1.4 | ||
4.66 € | 1 | 4 Days | 25 | 85 | M12 | 6 | 4 | 28 | 2 | 4 | 5 | 2 | ||
5.93 € | 1 | 4 Days | 60 | 150 | M16 | 7.5 | 5 | 32 | 2.5 | 5 | 6 | 2.5 | ||
7.62 € | 1 | 4 Days | 75 | 190 | M20 | 10 | 7 | 40 | 2.5 | 6 | 8 | 3 |