Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
03040-02-05 |
03040-02-06 |
03040-02-08 |
03040-02-10 |
03040-02-12 |
03040-02-16 |
03040-02-20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Body O.D./Thread M (mm) | Initial Load (Range) (N) | Initial Load (N) | Max. Load (N) | D1 (mm) | L=Length (mm) | H (mm) | N (mm) | S (mm) | T (mm) | T1 (mm) | Order No. assembly key | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.64 € | 1 | 4 Days | 5 | 0.01 to 50 | 6 | 20 | 2.4 | 18 | 2.3 | 0.8 | 1.5 | 2 | 0.8 | K0317.905 | ||
2.77 € | 1 | 4 Days | 6 | 0.01 to 50 | 7 | 20 | 2.7 | 20 | 2.5 | 1 | 2 | 2.5 | 1 | K0317.906 | ||
3.24 € | 1 | 4 Days | 8 | 0.01 to 50 | 9 | 35 | 3.5 | 22 | 3 | 1.2 | 2.5 | 3 | 1.4 | K0317.908 | ||
3.62 € | 1 | 4 Days | 10 | 0.01 to 50 | 9 | 35 | 4 | 22 | 3 | 1.6 | 3 | 3.5 | 1.4 | K0317.910 | ||
4.65 € | 1 | 4 Days | 12 | 0.01 to 50 | 12 | 55 | 6 | 28 | 4 | 2 | 4 | 5 | 2 | K0317.912 | ||
5.93 € | 1 | 4 Days | 16 | 0.01 to 50 | 45 | 100 | 7.5 | 32 | 5 | 2.5 | 5 | 6 | 2.5 | K0317.916 | ||
7.66 € | 1 | 4 Days | 20 | 50.01 to 100 | 60 | 120 | 10 | 40 | 7 | 2.5 | 6 | 8 | 3 | - |
Loading...
Tip Material | Steel | Body Material | Steel | Version 1 | Standard spring force |
---|---|---|---|---|---|
Version 2 | Flat |
Configure
Basic Attributes
Body O.D./Thread M(mm)
Initial Load (Range)(N)
Initial Load(N)
D1(mm)
L=Length(mm)
H(mm)
N(mm)
S(mm)
T(mm)
T1(mm)
Order No. assembly key
Filter by standard shipping days
Optional Attributes