Spring plungers with hexagon socket and thrust pin, standard spring force (03050)

Spring plungers with hexagon socket and thrust pin, standard spring force (03050)
· Quick indexing, positioning and fixating of components

· Application sectors: machine and plant construction, trade, domestic

· Universally applicable

· Simple assembly

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03050-03
03050-04
03050-05
03050-06
03050-08
03050-10
03050-12
03050-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)
S
(mm)
T
(mm)
T1
(mm)

3.77 €

1 4 Days 0.53M311.5100.40.71.51

2.94 €

1 4 Days 516M41.51.5150.61.320.6

2.82 €

1 4 Days 620M52.42.3180.81.520.8

2.94 €

1 4 Days 720M62.72.520122.51

3.39 €

1 4 Days 935M83.53221.22.531.4

4.07 €

1 4 Days 935M1043221.633.51.4

5.16 €

1 4 Days 1255M1264282452

6.22 €

1 4 Days 45100M167.55322.5562.5

Loading...

  1. 1

Basic information

Main material steel Component material pin POM

Tech Support