Spring plungers with hexagon socket and flattened POM thrust pin, steel (03050) (03050-01-12)

Spring plungers with hexagon socket and flattened POM thrust pin, steel (03050) 03050-01-12

Product Details:

Manufacturer part number: 03050-01-12

Brand: NORELEM

Price: 5.56

Delivery time: 4 Days


Technical Data:

Initial Load: 12 N

Max. Load: 55 N

D=thread: M12

D1: 6 mm

H: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03050-01-12

Part Number
03050-01-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)
S
(mm)
T
(mm)
T1
(mm)
Order No. assembly key

5.56 €

1 4 Days 1255M1264282452K0317.912

Loading...

  1. 1

Basic information

Main material steel Component material pin POM Version 1 standard spring force
Version 2 flat

This page is Spring plungers with hexagon socket and flattened POM thrust pin, steel (03050), part number 03050-01-12.
You can find the detail information about specifications and dimensions on part number 03050-01-12.

Variation of this product

Part Number
03050-01-05
03050-01-06
03050-01-08
03050-01-10
03050-01-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)
S
(mm)
T
(mm)
T1
(mm)
Order No. assembly key

3.02 €

1 4 Days 620M52.42.3180.81.520.8K0317.905

3.09 €

1 4 Days 720M62.72.520122.51K0317.906

3.67 €

1 4 Days 935M83.53221.22.531.4K0317.908

4.43 €

1 4 Days 935M1043221.633.51.4K0317.910

6.84 €

1 4 Days 45100M167.55322.5562.5K0317.916

Tech Support