Spring plungers with hexagon socket and thrust pin, reinforced spring force (03055) (03055-205)

Spring plungers with hexagon socket and thrust pin, reinforced spring force (03055) 03055-205

Product Details:

Manufacturer part number: 03055-205

Brand: NORELEM

Price: 6.47

Delivery time: 4 Days


Technical Data:

Initial Load: 9 N

Max. Load: 26 N

D=thread: M5

D1: 2.4 mm

H: 2.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03055-205

Part Number
03055-205
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)
S
(mm)
T
(mm)
T1
(mm)

6.47 €

1 4 Days 926M52.42.3180.81.520.8

Loading...

  1. 1

Basic information

Main material stainless steel Component material pin stainless steel

This page is Spring plungers with hexagon socket and thrust pin, reinforced spring force (03055), part number 03055-205.
You can find the detail information about specifications and dimensions on part number 03055-205.

Variation of this product

Part Number
03055-206
03055-208
03055-210
03055-212
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)
S
(mm)
T
(mm)
T1
(mm)

6.47 €

1 4 Days 1135M62.72.520122.51

7.42 €

1 4 Days 1548M83.53221.22.531.4

8.61 €

1 4 Days 1558M1043221.633.51.4

11.00 €

1 4 Days 1974M1264282452

Tech Support