Spring plungers with hexagon socket and flattened thrust pin, stainless steel (03055) (03055-01-06)

Spring plungers with hexagon socket and flattened thrust pin, stainless steel (03055) 03055-01-06

Product Details:

Manufacturer part number: 03055-01-06

Brand: NORELEM

Price: 6.83

Delivery time: 4 Days


Technical Data:

Initial Load: 6 N

Max. Load: 17 N

D=thread: M6

D1: 2.7 mm

H: 2.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03055-01-06

Part Number
03055-01-06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)
S
(mm)
T
(mm)
T1
(mm)
Order No. assembly key

6.83 €

1 4 Days 617M62.72.520122.51K0317.906

Loading...

  1. 1

Basic information

Main material stainless steel Component material pin stainless steel Version 1 standard spring force
Version 2 flat

This page is Spring plungers with hexagon socket and flattened thrust pin, stainless steel (03055), part number 03055-01-06.
You can find the detail information about specifications and dimensions on part number 03055-01-06.

Variation of this product

Part Number
03055-01-05
03055-01-08
03055-01-10
03055-01-12
03055-01-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)
S
(mm)
T
(mm)
T1
(mm)
Order No. assembly key

6.83 €

1 4 Days 517M52.42.3180.81.520.8K0317.905

7.82 €

1 4 Days 729M83.53221.22.531.4K0317.908

9.14 €

1 4 Days 831M1043221.633.51.4K0317.910

11.65 €

1 4 Days 1047M1264282452K0317.912

18.31 €

1 4 Days 3885M167.55322.5562.5K0317.916

Tech Support