Spring plungers with hexagon socket and POM thrust pin, stainless steel (03058) (03058-03)

Spring plungers with hexagon socket and POM thrust pin, stainless steel (03058) 03058-03

Product Details:

Manufacturer part number: 03058-03

Brand: NORELEM

Price: 7.49

Delivery time: 4 Days


Technical Data:

Initial Load: 0.5 N

Max. Load: 3 N

D=thread: M3

D1: 1 mm

H: 1.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03058-03

Part Number
03058-03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)
S
(mm)
T
(mm)
T1
(mm)

7.49 €

1 4 Days 0.53M311.5100.40.71.51

Loading...

  1. 1

Basic information

Main material stainless steel Component material pin POM

This page is Spring plungers with hexagon socket and POM thrust pin, stainless steel (03058), part number 03058-03.
You can find the detail information about specifications and dimensions on part number 03058-03.

Variation of this product

Part Number
03058-04
03058-05
03058-06
03058-08
03058-10
03058-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)
S
(mm)
T
(mm)
T1
(mm)

6.25 €

1 4 Days 516M41.51.5150.61.320.6

6.17 €

1 4 Days 517M52.42.3180.81.520.8

6.17 €

1 4 Days 617M62.72.520122.51

7.11 €

1 4 Days 729M83.53221.22.531.4

8.17 €

1 4 Days 831M1043221.633.51.4

10.49 €

1 4 Days 1047M1264282452

Tech Support