Manufacturer part number: 03060-10
Brand: NORELEM
Price: 6.17 €
Delivery time: 4 Days
Initial Load: 42 N
Max. Load: 110 N
D=outside diameter: 10 mm
D1: 5.95 mm
D3: 13 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03060-10
Main material | steel | Component material | pin steel | pin material | Steel |
---|---|---|---|---|---|
Version 1 | with head |
This page is Spring plungers with head (03060), part number 03060-10.
You can find the detail information about specifications and dimensions on part number 03060-10.
Configure
Basic Attributes
Initial Load(N)
D=outside diameter(mm)
D1(mm)
D3(mm)
H(mm)
L=Length(mm)
L2(mm)
L3(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
03060-06 |
03060-08 |
03060-12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Initial Load (N) | Max. Load (N) | D=outside diameter (mm) | D1 (mm) | D3 (mm) | H (mm) | L=Length (mm) | L2 (mm) | L3 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.49 € | 1 | 4 Days | 10 | 22 | 6 | 2.95 | 8 | 3.5 | 20 | 3.2 | 6 | ||
5.77 € | 1 | 4 Days | 30 | 90 | 8 | 3.95 | 10 | 4.5 | 24 | 3.2 | 8 | ||
6.38 € | 1 | 4 Days | 50 | 130 | 12 | 7.95 | 16 | 6.5 | 36 | 5 | 12 |