Spring plungers with detent ring (03065) (03065-14)

Spring plungers with detent ring (03065) 03065-14

Product Details:

Manufacturer part number: 03065-14

Brand: NORELEM

Price: 4.21

Delivery time: 4 Days


Technical Data:

Initial Load: 15 N

Max. Load: 25 N

D=outside diameter: 13.95 mm

D1: 10 mm

D2: 12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03065-14

Part Number
03065-14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=outside diameter
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)

4.21 €

1 4 Days 152513.9510121412.13.5162.51.85.52

Loading...

  1. 1

Basic information

Main material stainless steel Component material ball stainless steel Version 1 with detent ring

This page is Spring plungers with detent ring (03065), part number 03065-14.
You can find the detail information about specifications and dimensions on part number 03065-14.

Variation of this product

Part Number
03065-05
03065-06
03065-08
03065-10
03065-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=outside diameter
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)

1.93 €

1 4 Days 374.953454.10.8510.72.30.7

1.81 €

1 4 Days 475.954565.11610.72.30.7

2.01 €

1 4 Days 6127.955686.11.571.51.23.71

2.35 €

1 4 Days 6129.956.58108.11.8921.24.21.5

2.61 €

1 4 Days 102011.958101210.12.713.52.51.85.32

Tech Support