Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03070-112
Part Number
|
---|
03070-112 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke S (mm) | Initial Load (N) | Max. Load (N) | Component material | D=outside diameter (mm) | D1 (mm) | D2 (mm) | L=Length (mm) | L1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.38 € | 1 | 4 Days | 3.5 | 54 | 122 | stainless steel | 12 | 10 | 14 | 24 | 2.5 |
Loading...
Main material | stainless steel | Version 1 | smooth version | Version 2 | long |
---|
This page is Spring plungers smooth version, extended, stainless steel (03070), part number 03070-112.
You can find the detail information about specifications and dimensions on part number 03070-112.
Configure
Basic Attributes
Stroke S(mm)
Initial Load(N)
Component material
D=outside diameter(mm)
D1(mm)
D2(mm)
L=Length(mm)
L1(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
03070-106 |
03070-108 |
03070-110 |
03070-404 |
03070-405 |
03070-406 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke S (mm) | Initial Load (N) | Max. Load (N) | Component material | D=outside diameter (mm) | D1 (mm) | D2 (mm) | L=Length (mm) | L1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.08 € | 1 | 4 Days | 1.5 | 22 | 40 | stainless steel | 6 | 5 | 6.5 | 14 | 1 | ||
2.53 € | 1 | 4 Days | 1.8 | 42 | 73 | stainless steel | 8 | 6 | 8.5 | 16 | 1 | ||
2.80 € | 1 | 4 Days | 2.7 | 54 | 100 | stainless steel | 10 | 8 | 12 | 22 | 2.5 | ||
1.97 € | 1 | 4 Days | 0.6 | 12 | 22 | POM | 4 | 3 | 4.6 | 9 | 1 | ||
2.19 € | 1 | 4 Days | 0.8 | 19 | 30 | POM | 5 | 4 | 5.6 | 12 | 1 | ||
2.28 € | 1 | 4 Days | 1.3 | 22 | 40 | POM | 6 | 5 | 6.5 | 14 | 1 |