Spring plungers smooth version, extended, stainless steel (03070) (03070-104)

Spring plungers smooth version, extended, stainless steel (03070) 03070-104

Product Details:

Manufacturer part number: 03070-104

Brand: NORELEM

Price: 1.81

Delivery time: 4 Days


Technical Data:

Stroke S: 0.8 mm

Initial Load: 12 N

Max. Load: 22 N

Component material: stainless steel

D=outside diameter: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03070-104

Part Number
03070-104
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke S
(mm)
Initial Load
(N)
Max. Load
(N)
Component material D=outside diameter
(mm)
D1
(mm)
D2
(mm)
L=Length
(mm)
L1
(mm)

1.81 €

1 4 Days 0.81222stainless steel434.691

Loading...

  1. 1

Basic information

Main material stainless steel Version 1 smooth version Version 2 long

This page is Spring plungers smooth version, extended, stainless steel (03070), part number 03070-104.
You can find the detail information about specifications and dimensions on part number 03070-104.

Variation of this product

Part Number
03070-105
03070-106
03070-108
03070-110
03070-112
03070-404
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke S
(mm)
Initial Load
(N)
Max. Load
(N)
Component material D=outside diameter
(mm)
D1
(mm)
D2
(mm)
L=Length
(mm)
L1
(mm)

2.01 €

1 4 Days 11930stainless steel545.6121

2.08 €

1 4 Days 1.52240stainless steel656.5141

2.53 €

1 4 Days 1.84273stainless steel868.5161

2.80 €

1 4 Days 2.754100stainless steel10812222.5

3.38 €

1 4 Days 3.554122stainless steel121014242.5

1.97 €

1 4 Days 0.61222POM434.691

Tech Support