Spring plungers smooth version, stainless steel (03070) (03070-02)

Spring plungers smooth version, stainless steel (03070) 03070-02

Product Details:

Manufacturer part number: 03070-02

Brand: NORELEM

Price: 1.96

Delivery time: 4 Days


Technical Data:

Stroke S: 0.4 mm

Initial Load: 1.2 N

Max. Load: 2.5 N

Component material: stainless steel

D=outside diameter: 2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03070-02

Part Number
03070-02
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke S
(mm)
Initial Load
(N)
Max. Load
(N)
Component material D=outside diameter
(mm)
D1
(mm)
D2
(mm)
L=Length
(mm)
L1
(mm)

1.96 €

1 4 Days 0.41.22.5stainless steel21.52.530.6

Loading...

  1. 1

Basic information

Main material stainless steel Version 1 smooth version

This page is Spring plungers smooth version, stainless steel (03070), part number 03070-02.
You can find the detail information about specifications and dimensions on part number 03070-02.

Variation of this product

Part Number
03070-03
03070-04
03070-05
03070-06
03070-08
03070-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke S
(mm)
Initial Load
(N)
Max. Load
(N)
Component material D=outside diameter
(mm)
D1
(mm)
D2
(mm)
L=Length
(mm)
L1
(mm)

1.26 €

1 4 Days 0.651.73.4stainless steel32.53.540.8

1.12 €

1 4 Days 0.837stainless steel434.651

1.13 €

1 4 Days 147stainless steel545.661

1.16 €

1 4 Days 1.5612stainless steel656.571

1.39 €

1 4 Days 1.8612stainless steel86.58.591

1.82 €

1 4 Days 2.71020stainless steel1081213.52.5

Tech Support