Spring plungers smooth version, plastic (03071) (03071-12)

Spring plungers smooth version, plastic (03071) 03071-12

Product Details:

Manufacturer part number: 03071-12

Brand: NORELEM

Price: 2.04

Delivery time: 4 Days


Technical Data:

Initial Load: 15 N

Max. Load: 25 N

Component material: stainless steel

D=outside diameter: 12 mm

D1: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03071-12

Part Number
03071-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
Component material D=outside diameter
(mm)
D1
(mm)
D2
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)

2.04 €

1 4 Days 1525stainless steel1210143.5162.5

Loading...

  1. 1

Basic information

Main material plastic Version 1 smooth version

This page is Spring plungers smooth version, plastic (03071), part number 03071-12.
You can find the detail information about specifications and dimensions on part number 03071-12.

Variation of this product

Part Number
03071-06
03071-08
03071-10
03071-204
03071-205
03071-206
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
Component material D=outside diameter
(mm)
D1
(mm)
D2
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)

0.73 €

1 4 Days 612stainless steel656.51.571

0.87 €

1 4 Days 612stainless steel86.58.51.891

1.60 €

1 4 Days 1020stainless steel108122.713.52.5

0.73 €

1 4 Days 37POM434.60.751

0.75 €

1 4 Days 47POM545.6161

0.79 €

1 4 Days 612POM656.51.571

Tech Support