Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
03072-304 |
03072-305 |
03072-306 |
03072-308 |
03072-310 |
03072-312 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tip Material | Initial Load (N) | Max. Load (N) | D=outside diameter (mm) | D1 (mm) | L=Length (mm) | H (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
1.79 € | 1 | 4 Days | [Others] POM | 12 | 22 | 4 | 3 | 9 | 0.6 | ||
1.97 € | 1 | 4 Days | [Others] POM | 19 | 30 | 5 | 4 | 12 | 0.9 | ||
2.06 € | 1 | 4 Days | [Others] POM | 22 | 40 | 6 | 5 | 14 | 1.3 | ||
2.39 € | 1 | 4 Days | [Others] POM | 42 | 73 | 8 | 6 | 16 | 1.7 | ||
2.72 € | 1 | 4 Days | [Others] POM | 54 | 100 | 10 | 8 | 22 | 2.6 | ||
3.39 € | 1 | 4 Days | [Others] POM | 54 | 122 | 12 | 10 | 24 | 3.1 |
Loading...
Body Material | Stainless Steel | Initial Load (Range)(N) | 0.01 to 50 | Version 1 | Smooth version |
---|---|---|---|---|---|
Version 2 | Without collar |
Configure
Basic Attributes
Initial Load(N)
D=outside diameter(mm)
D1(mm)
L=Length(mm)
H(mm)
Tip Material
Filter by standard shipping days
Optional Attributes