Spring plungers with head (03073) (03073-04)

Spring plungers with head (03073) 03073-04

Product Details:

Manufacturer part number: 03073-04

Brand: NORELEM

Price: 3.53

Delivery time: 4 Days


Technical Data:

Initial Load: 4 N

Max. Load: 10 N

Main material: steel

Component material: ball steel

D=outside diameter: M4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03073-04

Part Number
03073-04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
Main material Component material D=outside diameter
(mm)
D1
(mm)
D2
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
S
(mm)

3.53 €

1 4 Days 410steelball steelM42.570.813102

Loading...

  1. 1

Basic information

Version 1 with head

This page is Spring plungers with head (03073), part number 03073-04.
You can find the detail information about specifications and dimensions on part number 03073-04.

Variation of this product

Part Number
03073-041
03073-05
03073-051
03073-06
03073-061
03073-08
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
Main material Component material D=outside diameter
(mm)
D1
(mm)
D2
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
S
(mm)

5.84 €

1 4 Days 410stainless steelball stainless steelM42.570.813102

3.60 €

1 4 Days 611steelball steelM538.50.917132.5

6.09 €

1 4 Days 611stainless steelball stainless steelM538.50.917132.5

3.70 €

1 4 Days 913steelball steelM63.510116123

6.21 €

1 4 Days 913stainless steelball stainless steelM63.510116123

4.21 €

1 4 Days 1530steelball steelM85131.521164

Tech Support