Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
03074-03 |
03074-04 |
03074-05 |
03074-06 |
03074-08 |
03074-025 |
03074-10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Initial Load (N) | Max. Load (N) | D=outside diameter (mm) | D1 (mm) | D2 (mm) | L=Length (mm) | H (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
2.72 € | 1 | 4 Days | 2.5 | 6 | 3 | 2.5 | 3.05 | 8 | 0.8 | ||
2.10 € | 1 | 4 Days | 3 | 7 | 4 | 3 | 4.05 | 10 | 0.9 | ||
2.18 € | 1 | 4 Days | 4 | 8 | 5 | 4 | 5.05 | 12 | 1.2 | ||
2.39 € | 1 | 4 Days | 6 | 10 | 6 | 5 | 6.05 | 16 | 1.6 | ||
2.62 € | 1 | 4 Days | 8 | 12 | 8 | 6 | 8.05 | 20 | 2 | ||
2.91 € | 1 | 4 Days | 1.5 | 2.8 | 2.5 | 2 | 2.55 | 6 | 0.65 | ||
3.46 € | 1 | 4 Days | 10 | 16 | 10 | 8 | 10.05 | 24 | 2.9 |
Loading...
Tip Material | Stainless Steel | Body Material | Brass | Initial Load (Range)(N) | 0.01 to 50 |
---|---|---|---|---|---|
Version 1 | Smooth version | Version 2 | Double sided |
Configure
Basic Attributes
Initial Load(N)
D=outside diameter(mm)
D1(mm)
D2(mm)
L=Length(mm)
H(mm)
Filter by standard shipping days
Optional Attributes