Spring plungers smooth version (03077) (03077-05)

Spring plungers smooth version (03077) 03077-05

Product Details:

Manufacturer part number: 03077-05

Brand: NORELEM

Price: 2.83

Delivery time: 4 Days


Technical Data:

Initial Load: 3.3 N

Max. Load: 9 N

Component material: stainless steel

D=outside diameter: 5 mm

D1: 3.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03077-05

Part Number
03077-05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
Component material D=outside diameter
(mm)
D1
(mm)
D2
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)

2.83 €

1 4 Days 3.39stainless steel53.85.64120.92.16

Loading...

  1. 1

Basic information

Main material stainless steel Version 1 smooth version

This page is Spring plungers smooth version (03077), part number 03077-05.
You can find the detail information about specifications and dimensions on part number 03077-05.

Variation of this product

Part Number
03077-04
03077-06
03077-08
03077-10
03077-204
03077-205
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
Component material D=outside diameter
(mm)
D1
(mm)
D2
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)

2.70 €

1 4 Days 38.2stainless steel42.84.62.710.70.91.85.6

3.02 €

1 4 Days 6.112stainless steel64.86.55.51512.38.2

3.22 €

1 4 Days 10.717stainless steel86.28.56.5181.12.99.5

3.70 €

1 4 Days 16.229stainless steel108118261.54.214.3

2.70 €

1 4 Days 38.2POM42.84.62.710.70.91.85.6

2.83 €

1 4 Days 3.39POM53.85.64120.92.16

Tech Support