Lateral spring plungers with seal, thrust pin and spring steel (03330) (03330-22034)

Lateral spring plungers with seal, thrust pin and spring steel (03330) 03330-22034

Product Details:

Manufacturer part number: 03330-22034

Brand: NORELEM

Price: 6.98

Delivery time: 4 Days


Technical Data:

D=outside diameter: 6 mm

D1: 3 mm

D2: 6 mm

L=Length: 7 mm

L1= length: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03330-22034

Part Number
03330-22034
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=outside diameter
(mm)
D1
(mm)
D2
(mm)
L=Length
(mm)
L1= length
(mm)
±S
(mm)
F ca.
(N)
Order No. assembly tool

6.98 €

1 4 Days 636740.510K0369.03

Loading...

  1. 1

Basic information

Main material aluminium Component material steel Version 1 with seal

This page is Lateral spring plungers with seal, thrust pin and spring steel (03330), part number 03330-22034.
You can find the detail information about specifications and dimensions on part number 03330-22034.

Variation of this product

Part Number
03330-22036
03330-22038
03330-22054
03330-22056
03330-22058
03330-22064
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=outside diameter
(mm)
D1
(mm)
D2
(mm)
L=Length
(mm)
L1= length
(mm)
±S
(mm)
F ca.
(N)
Order No. assembly tool

6.98 €

1 4 Days 636740.520K0369.03

6.98 €

1 4 Days 636740.540K0369.03

7.27 €

1 4 Days 105101260.820K0369.05

7.27 €

1 4 Days 105101260.850K0369.05

7.27 €

1 4 Days 105101260.8100K0369.05

7.71 €

1 4 Days 106101210140K0369.05

Tech Support