Lateral spring plungers without seal, thrust pin POM, spring steel (03330) (03330-71064)

Lateral spring plungers without seal, thrust pin POM, spring steel (03330) 03330-71064

Product Details:

Manufacturer part number: 03330-71064

Brand: NORELEM

Price: 5.71

Delivery time: 4 Days


Technical Data:

D=outside diameter: 10 mm

D1: 6 mm

D2: 10 mm

L=Length: 11 mm

L1= length: 10.7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03330-71064

Part Number
03330-71064
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=outside diameter
(mm)
D1
(mm)
D2
(mm)
L=Length
(mm)
L1= length
(mm)
±S
(mm)
F ca.
(N)
Order No. assembly tool

5.71 €

1 4 Days 106101110.7140K0369.05

Loading...

  1. 1

Basic information

Main material aluminium Component material polyacetal Version 1 without seal

This page is Lateral spring plungers without seal, thrust pin POM, spring steel (03330), part number 03330-71064.
You can find the detail information about specifications and dimensions on part number 03330-71064.

Variation of this product

Part Number
03330-71034
03330-71054
03330-71084
03330-71104
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=outside diameter
(mm)
D1
(mm)
D2
(mm)
L=Length
(mm)
L1= length
(mm)
±S
(mm)
F ca.
(N)
Order No. assembly tool

4.87 €

1 4 Days 636740.510K0369.03

5.30 €

1 4 Days 10510116.70.820K0369.05

6.24 €

1 4 Days 128121313.91.350K0369.08

6.84 €

1 4 Days 1610161716.71.6100K0369.10

Tech Support