Lateral spring plungers with seal, thrust pin POM, spring steel (03330) (03330-72054)

Lateral spring plungers with seal, thrust pin POM, spring steel (03330) 03330-72054

Product Details:

Manufacturer part number: 03330-72054

Brand: NORELEM

Price: 7.27

Delivery time: 4 Days


Technical Data:

D=outside diameter: 10 mm

D1: 5 mm

D2: 10 mm

L=Length: 12 mm

L1= length: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03330-72054

Part Number
03330-72054
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=outside diameter
(mm)
D1
(mm)
D2
(mm)
L=Length
(mm)
L1= length
(mm)
±S
(mm)
F ca.
(N)
Order No. assembly tool

7.27 €

1 4 Days 105101260.820K0369.05

Loading...

  1. 1

Basic information

Main material aluminium Component material polyacetal Version 1 with seal

This page is Lateral spring plungers with seal, thrust pin POM, spring steel (03330), part number 03330-72054.
You can find the detail information about specifications and dimensions on part number 03330-72054.

Variation of this product

Part Number
03330-72034
03330-72064
03330-72084
03330-72104
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=outside diameter
(mm)
D1
(mm)
D2
(mm)
L=Length
(mm)
L1= length
(mm)
±S
(mm)
F ca.
(N)
Order No. assembly tool

6.98 €

1 4 Days 636740.510K0369.03

7.71 €

1 4 Days 106101210140K0369.05

8.25 €

1 4 Days 1281214131.350K0369.08

8.87 €

1 4 Days 16101618161.6100K0369.10

Tech Support