Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main colour | Version 1 | Version 2 | D=outside diameter (mm) | D1=Outside diameter (mm) | D2=Bore diameter 2 (mm) | L=Length (mm) | L1= length (mm) | ±S (mm) | F ca. (N) | Order No. assembly tool | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.84 € | 1 | 4 Days | blue | light spring force | different pin form | 6 | 3 | 2.9 | 7 | 3.7 | 0.4 | 10 | K1733.03 | ||
7.13 € | 1 | 4 Days | blue | light spring force | - | 8 | 4 | 7.9 | 9 | 5.2 | 0.6 | 15 | K1733.04 | ||
7.85 € | 1 | 4 Days | blue | light spring force | - | 10 | 5 | 9.9 | 9 | 7.3 | 0.8 | 30 | K1733.05 | ||
8.46 € | 1 | 4 Days | blue | light spring force | - | 10 | 6 | 9.9 | 9 | 10.3 | 1 | 20 | K1733.05 | ||
6.84 € | 1 | 4 Days | red | standard spring force | different pin form | 6 | 3 | 5.9 | 7 | 3.7 | 0.4 | 20 | K1733.03 | ||
7.13 € | 1 | 4 Days | red | standard spring force | - | 8 | 4 | 7.9 | 9 | 5.2 | 0.6 | 30 | K1733.04 | ||
7.85 € | 1 | 4 Days | red | standard spring force | - | 10 | 5 | 9.9 | 9 | 7.3 | 0.8 | 60 | K1733.05 | ||
8.46 € | 1 | 4 Days | red | standard spring force | - | 10 | 6 | 9.9 | 9 | 10.3 | 1 | 30 | K1733.05 | ||
9.19 € | 1 | 4 Days | red | standard spring force | - | 12 | 8 | 11.9 | 13 | 13.3 | 1.2 | 50 | K1733.08 | ||
9.67 € | 1 | 4 Days | red | standard spring force | - | 16 | 10 | 15.9 | 16 | 16.9 | 1.6 | 80 | K1733.10 | ||
7.85 € | 1 | 4 Days | green | intensified spring force | - | 10 | 5 | 9.9 | 9 | 7.3 | 0.8 | 90 | K1733.05 | ||
8.46 € | 1 | 4 Days | green | intensified spring force | - | 10 | 6 | 9.9 | 9 | 10.3 | 1 | 60 | K1733.05 | ||
9.19 € | 1 | 4 Days | green | intensified spring force | - | 12 | 8 | 11.9 | 13 | 13.2 | 1.2 | 100 | K1733.08 | ||
9.67 € | 1 | 4 Days | green | intensified spring force | - | 16 | 10 | 15.9 | 16 | 16.6 | 1.6 | 160 | K1733.10 |
Loading...
Main material | plastic | Component material | stainless steel |
---|
Configure
Basic Attributes
Main colour
Version 1
Version 2
D=outside diameter(mm)
D1=Outside diameter(mm)
D2=Bore diameter 2(mm)
L=Length(mm)
L1= length(mm)
±S(mm)
F ca.(N)
Order No. assembly tool
Filter by standard shipping days
Optional Attributes