Lateral spring plungers with plastic spring, POM thrust pin (03330-01) (03330-01-220307)

Lateral spring plungers with plastic spring, POM thrust pin (03330-01) 03330-01-220307

Product Details:

Manufacturer part number: 03330-01-220307

Brand: NORELEM

Price: 6.06

Delivery time: 4 Days


Technical Data:

Main colour: Red

Version 1: Standard spring force

Version 2: Different pin form

D=outside diameter: 6 mm

D1=Outside diameter: 3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03330-01-220307

Part Number
03330-01-220307
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Version 1 Version 2 D=outside diameter
(mm)
D1=Outside diameter
(mm)
D2=Bore diameter 2
(mm)
L=Length
(mm)
L1= length
(mm)
F ca.
(N)
±S
(mm)
Order No. assembly tool

6.06 €

1 4 Days RedStandard spring forceDifferent pin form635.973.7200.4K1733.03

Loading...

  1. 1

Basic information

Tip Material POM Body Material Plastic Initial Load (Range)(N) 0.01 to 50

This page is Lateral spring plungers with plastic spring, POM thrust pin (03330-01), part number 03330-01-220307.
You can find the detail information about specifications and dimensions on part number 03330-01-220307.

Variation of this product

Part Number
03330-01-120409
03330-01-120509
03330-01-120609
03330-01-220409
03330-01-220509
03330-01-220609
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main colour Version 1 Version 2 D=outside diameter
(mm)
D1=Outside diameter
(mm)
D2=Bore diameter 2
(mm)
L=Length
(mm)
L1= length
(mm)
F ca.
(N)
±S
(mm)
Order No. assembly tool

6.35 €

1 4 Days BlueLight spring force-847.995.2150.6K1733.04

6.57 €

1 4 Days BlueLight spring force-1059.997.3300.8K1733.05

7.07 €

1 4 Days BlueLight spring force-1069.9910.3201K1733.05

6.35 €

1 4 Days RedStandard spring force-847.995.2300.6K1733.04

6.57 €

1 4 Days RedStandard spring force-1059.997.3600.8K1733.05

7.07 €

1 4 Days RedStandard spring force-1069.9910.3301K1733.05

Tech Support