Lateral spring plungers without seal (03334) (03334-1020X12)

Lateral spring plungers without seal (03334) 03334-1020X12

Product Details:

Manufacturer part number: 03334-1020X12

Brand: NORELEM

Price: 9.30

Delivery time: 4 Days


Technical Data:

D=outside diameter: M12 mm

D1: 5 mm

K: 2x60° mm

L=Length: 11.5 mm

L1: 6.7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03334-1020X12

Part Number
03334-1020X12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=outside diameter
(mm)
D1
(mm)
K
(mm)
L=Length
(mm)
L1
(mm)
SW
(mm)
±S
(mm)
X
(mm)
F ca.
(N)
Order No. assembly tool

9.30 €

1 4 Days M1252x60°11.56.7100.81.620K0371.06

Loading...

  1. 1

Basic information

Main material steel Component material steel Version 1 with threaded sleeve
Version 2 without seal

This page is Lateral spring plungers without seal (03334), part number 03334-1020X12.
You can find the detail information about specifications and dimensions on part number 03334-1020X12.

Variation of this product

Part Number
03334-1020X20
03334-1020X27
03334-1040X12
03334-1040X20
03334-1040X27
03334-1050X12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=outside diameter
(mm)
D1
(mm)
K
(mm)
L=Length
(mm)
L1
(mm)
SW
(mm)
±S
(mm)
X
(mm)
F ca.
(N)
Order No. assembly tool

9.78 €

1 4 Days M1252x60°196.7100.81.620K0371.06

10.25 €

1 4 Days M1252x60°26.56.7100.81.620K0371.06

9.78 €

1 4 Days M1262x60°11.510.71011.840K0371.06

10.25 €

1 4 Days M1262x60°1910.71011.840K0371.06

10.71 €

1 4 Days M1262x60°26.510.71011.840K0371.06

9.30 €

1 4 Days M1252x60°11.56.7100.81.650K0371.06

Tech Support