Lateral spring plungers with seal (03334) (03334-3020X20)

Lateral spring plungers with seal (03334) 03334-3020X20

Product Details:

Manufacturer part number: 03334-3020X20

Brand: NORELEM

Price: 10.98

Delivery time: 4 Days


Technical Data:

D=outside diameter: M12 mm

D1: 5 mm

K: 2x60° mm

L=Length: 19 mm

L1: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03334-3020X20

Part Number
03334-3020X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=outside diameter
(mm)
D1
(mm)
K
(mm)
L=Length
(mm)
L1
(mm)
SW
(mm)
±S
(mm)
X
(mm)
F ca.
(N)
Order No. assembly tool

10.98 €

1 4 Days M1252x60°196100.81.620K0371.06

Loading...

  1. 1

Basic information

Main material steel Component material steel Version 1 with threaded sleeve
Version 2 with seal

This page is Lateral spring plungers with seal (03334), part number 03334-3020X20.
You can find the detail information about specifications and dimensions on part number 03334-3020X20.

Variation of this product

Part Number
03334-3020X12
03334-3020X27
03334-3040X12
03334-3040X20
03334-3040X27
03334-3050X12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=outside diameter
(mm)
D1
(mm)
K
(mm)
L=Length
(mm)
L1
(mm)
SW
(mm)
±S
(mm)
X
(mm)
F ca.
(N)
Order No. assembly tool

10.47 €

1 4 Days M1252x60°11.56100.81.620K0371.06

11.48 €

1 4 Days M1252x60°26.56100.81.620K0371.06

10.98 €

1 4 Days M1262x60°11.5101011.840K0371.06

11.48 €

1 4 Days M1262x60°19101011.840K0371.06

11.95 €

1 4 Days M1262x60°26.5101011.840K0371.06

10.47 €

1 4 Days M1252x60°11.56100.81.650K0371.06

Tech Support