Push-Pull spring plungers with rotation lock Form H (03339) (03339-2112)

Push-Pull spring plungers with rotation lock Form H (03339) 03339-2112

Product Details:

Manufacturer part number: 03339-2112

Brand: NORELEM

Price: 9.32

Delivery time: 4 Days


Technical Data:

Initial Load: 16 N

Max. Load: 38 N

D=thread: M12x1.5

D1: M4 mm

D2: 5.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03339-2112

Part Number
03339-2112
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
L
(mm)
L1
(mm)
L3
(mm)
R
(mm)
SW
(mm)
T min.
(mm)

9.32 €

1 4 Days 1638M12x1.5M45.56.786.122027.51.385.588

Loading...

  1. 1

Basic information

Main material steel Component material pin steel Version 1 rotation lock
Form H

This page is Push-Pull spring plungers with rotation lock Form H (03339), part number 03339-2112.
You can find the detail information about specifications and dimensions on part number 03339-2112.

Variation of this product

Part Number
03339-2116
03339-2120
03339-2212
03339-2216
03339-2220
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
L
(mm)
L1
(mm)
L3
(mm)
R
(mm)
SW
(mm)
T min.
(mm)

10.70 €

1 4 Days 2571M16x1.5M58108.728381.371110

12.85 €

1 4 Days 40140M20x1.5M61012.210.334472.791412

9.32 €

1 4 Days 2060M12x1.5M45.56.786.122027.51.385.588

10.70 €

1 4 Days 35103M16x1.5M58108.728381.371110

12.85 €

1 4 Days 60175M20x1.5M61012.210.334472.791412

Tech Support