Push-Pull spring plungers with rotation lock Form K (03339) (03339-3120)

Push-Pull spring plungers with rotation lock Form K (03339) 03339-3120

Product Details:

Manufacturer part number: 03339-3120

Brand: NORELEM

Price: 12.63

Delivery time: 4 Days


Technical Data:

Initial Load: 40 N

Max. Load: 140 N

D=thread: M20x1.5

D1: M6 mm

D2: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03339-3120

Part Number
03339-3120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
L
(mm)
L1
(mm)
L3
(mm)
SW
(mm)
T min.
(mm)

12.63 €

1 4 Days 40140M20x1.5M61012.210.334472.71412

Loading...

  1. 1

Basic information

Main material steel Component material pin steel Version 1 rotation lock
Form K

This page is Push-Pull spring plungers with rotation lock Form K (03339), part number 03339-3120.
You can find the detail information about specifications and dimensions on part number 03339-3120.

Variation of this product

Part Number
03339-3112
03339-3116
03339-3212
03339-3216
03339-3220
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
L
(mm)
L1
(mm)
L3
(mm)
SW
(mm)
T min.
(mm)

8.54 €

1 4 Days 1638M12x1.5M45.56.786.122027.51.3888

10.03 €

1 4 Days 2571M16x1.5M58108.728381.31110

8.54 €

1 4 Days 2060M12x1.5M45.56.786.122027.51.3888

10.03 €

1 4 Days 35103M16x1.5M58108.728381.31110

12.63 €

1 4 Days 60175M20x1.5M61012.210.334472.71412

Tech Support