Manufacturer part number: 06958-1088043
Brand: NORELEM
Price: 23.09 €
Delivery time: 4 Days
Hole spacing: 88 mm
Dimension L: 100 mm
Main colour: Black anodised
Component colour: Aluminium tone
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06958-1088043
Main Body Type | Surface Mount | Main Body Material | Aluminum | Load capacity(N) | 300 |
---|---|---|---|---|---|
Component material | Polyamide | Assembly | From the rear | Pull handle: cross section | Round |
B(mm) | 12 | D=Fastening hole(mm) | M4 | H(mm) | 37 |
This page is Tubular handles, aluminium with plastic grip legs (06958), part number 06958-1088043.
You can find the detail information about specifications and dimensions on part number 06958-1088043.
Part Number |
---|
06958-1055044 |
06958-1088041 |
06958-1088042 |
06958-1088044 |
06958-1100041 |
06958-1100042 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole spacing (mm) | Dimension L (mm) | Main colour | Component colour |
---|---|---|---|---|---|---|---|---|
19.21 € | 1 | 4 Days | 55 | 67 | Black anodised | Black | ||
22.65 € | 1 | 4 Days | 88 | 100 | Natural anodized | Aluminium tone | ||
19.72 € | 1 | 4 Days | 88 | 100 | Natural anodized | Black | ||
20.23 € | 1 | 4 Days | 88 | 100 | Black anodised | Black | ||
22.99 € | 1 | 4 Days | 100 | 112 | Natural anodized | Aluminium tone | ||
20.09 € | 1 | 4 Days | 100 | 112 | Natural anodized | Black |