Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hole spacing (mm) | Main Body Material | Main colour | L=Length (mm) | |
---|---|---|---|---|---|---|---|---|
13.77 € | 1 | 4 Days | 88 | Aluminum | natural anodised | 100 | ||
14.06 € | 1 | 4 Days | 88 | Aluminum | black anodised | 100 | ||
16.50 € | 1 | 4 Days | 88 | Stainless Steel | ground | 100 | ||
13.94 € | 1 | 4 Days | 96 | Aluminum | natural anodised | 108 | ||
14.24 € | 1 | 4 Days | 96 | Aluminum | black anodised | 108 | ||
16.68 € | 1 | 4 Days | 96 | Stainless Steel | ground | 108 | ||
14.32 € | 1 | 4 Days | 120 | Aluminum | natural anodised | 132 | ||
14.67 € | 1 | 4 Days | 120 | Aluminum | black anodised | 132 | ||
17.22 € | 1 | 4 Days | 120 | Stainless Steel | ground | 132 | ||
14.52 € | 1 | 4 Days | 128 | Aluminum | natural anodised | 140 | ||
14.85 € | 1 | 4 Days | 128 | Aluminum | black anodised | 140 | ||
17.35 € | 1 | 4 Days | 128 | Stainless Steel | ground | 140 | ||
15.04 € | 1 | 4 Days | 160 | Aluminum | natural anodised | 172 | ||
15.48 € | 1 | 4 Days | 160 | Aluminum | black anodised | 172 | ||
18.09 € | 1 | 4 Days | 160 | Stainless Steel | ground | 172 | ||
15.64 € | 1 | 4 Days | 180 | Aluminum | natural anodised | 192 | ||
15.83 € | 1 | 4 Days | 180 | Aluminum | black anodised | 192 | ||
18.51 € | 1 | 4 Days | 180 | Stainless Steel | ground | 192 |
Loading...
Load capacity(N) | 200 | Component material | Polyamide | Assembly | from the rear |
---|---|---|---|---|---|
Pull handle: cross section | round | B(mm) | 24 | D=Fastening hole | M4 |
H(mm) | 40 |
Configure