Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Surface finish body | Main colour | Colour Cap | L=Length (mm) | |
---|---|---|---|---|---|---|---|---|
35.41 € | 1 | 4 Days | anodized | black | traffic red RAL 3020 | 333.4 | ||
35.41 € | 1 | 4 Days | anodized | black | signal green RAL6032 | 333.4 | ||
35.41 € | 1 | 4 Days | anodized | black | blue RAL5017 | 333.4 | ||
35.41 € | 1 | 4 Days | anodized | natural | black grey RAL 7021 | 333.4 | ||
35.41 € | 1 | 4 Days | anodized | natural | rape yellow RAL 1021 | 333.4 | ||
35.41 € | 1 | 4 Days | anodized | natural | orange RAL 2004 | 333.4 | ||
35.41 € | 1 | 4 Days | anodized | natural | traffic red RAL 3020 | 333.4 | ||
35.41 € | 1 | 4 Days | anodized | natural | signal green RAL6032 | 333.4 | ||
35.41 € | 1 | 4 Days | anodized | natural | blue RAL5017 | 333.4 | ||
32.22 € | 1 | 4 Days | powder-coated | black grey | traffic red RAL 3020 | 333.4 | ||
32.22 € | 1 | 4 Days | powder-coated | black grey | signal green RAL6032 | 333.4 | ||
32.22 € | 1 | 4 Days | powder-coated | black grey | blue RAL5017 | 333.4 | ||
33.06 € | 1 | 4 Days | powder-coated | black grey | black grey RAL 7021 | 383.4 | ||
33.06 € | 1 | 4 Days | powder-coated | black grey | orange RAL 2004 | 383.4 | ||
36.34 € | 1 | 4 Days | anodized | black | black grey RAL 7021 | 383.4 | ||
36.34 € | 1 | 4 Days | anodized | black | rape yellow RAL 1021 | 383.4 | ||
36.34 € | 1 | 4 Days | anodized | black | orange RAL 2004 | 383.4 | ||
33.06 € | 1 | 4 Days | powder-coated | black grey | rape yellow RAL 1021 | 383.4 | ||
36.34 € | 1 | 4 Days | anodized | black | traffic red RAL 3020 | 383.4 | ||
36.34 € | 1 | 4 Days | anodized | black | signal green RAL6032 | 383.4 | ||
36.34 € | 1 | 4 Days | anodized | black | blue RAL5017 | 383.4 | ||
36.34 € | 1 | 4 Days | anodized | natural | black grey RAL 7021 | 383.4 | ||
36.34 € | 1 | 4 Days | anodized | natural | rape yellow RAL 1021 | 383.4 | ||
36.34 € | 1 | 4 Days | anodized | natural | orange RAL 2004 | 383.4 | ||
36.34 € | 1 | 4 Days | anodized | natural | traffic red RAL 3020 | 383.4 | ||
36.34 € | 1 | 4 Days | anodized | natural | signal green RAL6032 | 383.4 | ||
36.34 € | 1 | 4 Days | anodized | natural | blue RAL5017 | 383.4 | ||
33.06 € | 1 | 4 Days | powder-coated | black grey | traffic red RAL 3020 | 383.4 | ||
33.06 € | 1 | 4 Days | powder-coated | black grey | signal green RAL6032 | 383.4 | ||
33.06 € | 1 | 4 Days | powder-coated | black grey | blue RAL5017 | 383.4 | ||
33.80 € | 1 | 4 Days | powder-coated | black grey | black grey RAL 7021 | 433.4 | ||
33.80 € | 1 | 4 Days | powder-coated | black grey | orange RAL 2004 | 433.4 | ||
37.16 € | 1 | 4 Days | anodized | black | black grey RAL 7021 | 433.4 | ||
37.16 € | 1 | 4 Days | anodized | black | rape yellow RAL 1021 | 433.4 | ||
37.16 € | 1 | 4 Days | anodized | black | orange RAL 2004 | 433.4 | ||
33.80 € | 1 | 4 Days | powder-coated | black grey | rape yellow RAL 1021 | 433.4 | ||
37.16 € | 1 | 4 Days | anodized | black | traffic red RAL 3020 | 433.4 | ||
37.16 € | 1 | 4 Days | anodized | black | signal green RAL6032 | 433.4 | ||
37.16 € | 1 | 4 Days | anodized | black | blue RAL5017 | 433.4 | ||
37.16 € | 1 | 4 Days | anodized | natural | black grey RAL 7021 | 433.4 | ||
37.16 € | 1 | 4 Days | anodized | natural | rape yellow RAL 1021 | 433.4 | ||
37.16 € | 1 | 4 Days | anodized | natural | orange RAL 2004 | 433.4 | ||
37.16 € | 1 | 4 Days | anodized | natural | traffic red RAL 3020 | 433.4 | ||
37.16 € | 1 | 4 Days | anodized | natural | signal green RAL6032 | 433.4 | ||
37.16 € | 1 | 4 Days | anodized | natural | blue RAL5017 | 433.4 | ||
33.80 € | 1 | 4 Days | powder-coated | black grey | traffic red RAL 3020 | 433.4 | ||
33.80 € | 1 | 4 Days | powder-coated | black grey | signal green RAL6032 | 433.4 | ||
33.80 € | 1 | 4 Days | powder-coated | black grey | blue RAL5017 | 433.4 | ||
35.67 € | 1 | 4 Days | powder-coated | black grey | black grey RAL 7021 | 533.4 | ||
35.67 € | 1 | 4 Days | powder-coated | black grey | orange RAL 2004 | 533.4 | ||
39.26 € | 1 | 4 Days | anodized | black | black grey RAL 7021 | 533.4 | ||
39.26 € | 1 | 4 Days | anodized | black | rape yellow RAL 1021 | 533.4 | ||
39.26 € | 1 | 4 Days | anodized | black | orange RAL 2004 | 533.4 | ||
35.67 € | 1 | 4 Days | powder-coated | black grey | rape yellow RAL 1021 | 533.4 | ||
39.26 € | 1 | 4 Days | anodized | black | traffic red RAL 3020 | 533.4 | ||
39.26 € | 1 | 4 Days | anodized | black | signal green RAL6032 | 533.4 | ||
39.26 € | 1 | 4 Days | anodized | black | blue RAL5017 | 533.4 | ||
39.26 € | 1 | 4 Days | anodized | natural | black grey RAL 7021 | 533.4 | ||
39.26 € | 1 | 4 Days | anodized | natural | rape yellow RAL 1021 | 533.4 | ||
39.26 € | 1 | 4 Days | anodized | natural | orange RAL 2004 | 533.4 |
Loading...
Main Body Material | Aluminum | Load capacity(N) | 1000 | Component material | Thermoplastic |
---|---|---|---|---|---|
Component colour | black grey RAL 7021 | Assembly | possible from both sides | Pull handle: cross section | oval |
B(mm) | 39.2 | D=Reamed hole(mm) | 8 | H(mm) | 75.5 |
Configure
Basic Attributes
Surface finish body
Main colour
Colour Cap
L=Length(mm)
Filter by standard shipping days
Optional Attributes