Pull handles tubular stainless steel, Form B (06943) (06943-200083)

Pull handles tubular stainless steel, Form B (06943) 06943-200083

Product Details:

Manufacturer part number: 06943-200083

Brand: NORELEM

Price: 233.08

Delivery time: 4 Days


Technical Data:

Hole spacing: 200 mm

Main colour: ground

Component material: -

L=Length: 226 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06943-200083

Part Number
06943-200083
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Main colour Component material L=Length
(mm)

233.08 €

1 4 Days 200ground-226

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Load capacity(N) 1000 Form B
Assembly from the operating side Pull handle: cross section round B(mm) 26
D=Fastening hole M8x20 H(mm) 60

This page is Pull handles tubular stainless steel, Form B (06943), part number 06943-200083.
You can find the detail information about specifications and dimensions on part number 06943-200083.

Variation of this product

Part Number
06943-200084
06943-300083
06943-300084
06943-400083
06943-400084
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
Main colour Component material L=Length
(mm)

237.65 €

1 4 Days 200black plastic ribbedPlastic226

246.74 €

1 4 Days 300ground-326

253.63 €

1 4 Days 300black plastic ribbedPlastic326

262.72 €

1 4 Days 400ground-426

274.18 €

1 4 Days 400black plastic ribbedPlastic426

Tech Support