Pull handles tubular stainless steel, Form A (06943) (06943-400081)

Pull handles tubular stainless steel, Form A (06943) 06943-400081

Product Details:

Manufacturer part number: 06943-400081

Brand: NORELEM

Price: 315.32

Delivery time: 4 Days


Technical Data:

Hole spacing: 400 mm

Main colour: ground

Component material: -

L=Length: 426 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06943-400081

Part Number
06943-400081
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Main colour Component material L=Length
(mm)

315.32 €

1 4 Days 400ground-426

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Load capacity(N) 1000 Form A
Assembly from the operating side Pull handle: cross section round B(mm) 26
D=Fastening hole M8x35 H(mm) 60

This page is Pull handles tubular stainless steel, Form A (06943), part number 06943-400081.
You can find the detail information about specifications and dimensions on part number 06943-400081.

Variation of this product

Part Number
06943-200081
06943-200082
06943-300081
06943-300082
06943-400082
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
Main colour Component material L=Length
(mm)

283.33 €

1 4 Days 200ground-226

290.19 €

1 4 Days 200black plastic ribbedPlastic226

299.34 €

1 4 Days 300ground-326

308.44 €

1 4 Days 300black plastic ribbedPlastic326

324.44 €

1 4 Days 400black plastic ribbedPlastic426

Tech Support