Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06942-300102 |
06942-350102 |
06942-400102 |
06942-500102 |
06942-600102 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hole spacing (mm) | L=Length (mm) | |
---|---|---|---|---|---|---|
133.69 € | 1 | 4 Days | 300 | 350 | ||
140.84 € | 1 | 4 Days | 350 | 400 | ||
148.89 € | 1 | 4 Days | 400 | 450 | ||
162.04 € | 1 | 4 Days | 500 | 550 | ||
176.70 € | 1 | 4 Days | 600 | 650 |
Loading...
Main Body Material | Stainless Steel | Load capacity(N) | 1000 | Component material | Thermoplastic |
---|---|---|---|---|---|
Form | B | Assembly | from the rear | Pull handle: cross section | round |
B(mm) | 80 | D=Fastening hole | M10 | H(mm) | 90 |