Manufacturer part number: 06940-250063
Brand: NORELEM
Price: 41.90 €
Delivery time: 4 Days
Hole spacing: 250 mm
Dimension L: 338 mm
Main colour: Natural anodised
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06940-250063
Main Body Type | Surface Mount | Main Body Material | Aluminum | Load capacity(N) | 800 |
---|---|---|---|---|---|
Component material | Polyamide | Assembly | From the rear | Pull handle: cross section | Round |
B(mm) | 30 | D=Fastening hole(mm) | M6 | H(mm) | 75 |
This page is Tubular handles, aluminium with plastic tube holders (06940), part number 06940-250063.
You can find the detail information about specifications and dimensions on part number 06940-250063.
Part Number |
---|
06940-200061 |
06940-200063 |
06940-250061 |
06940-300061 |
06940-300063 |
06940-400061 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole spacing (mm) | Dimension L (mm) | Main colour |
---|---|---|---|---|---|---|---|
42.55 € | 1 | 4 Days | 200 | 288 | Black anodised | ||
40.85 € | 1 | 4 Days | 200 | 288 | Natural anodised | ||
43.57 € | 1 | 4 Days | 250 | 338 | Black anodised | ||
44.42 € | 1 | 4 Days | 300 | 388 | Black anodised | ||
42.74 € | 1 | 4 Days | 300 | 388 | Natural anodised | ||
46.51 € | 1 | 4 Days | 400 | 488 | Black anodised |