Tubular handles oval aluminium (06938) (06938-02-250083)

Tubular handles oval aluminium (06938) 06938-02-250083

Product Details:

Manufacturer part number: 06938-02-250083

Brand: NORELEM

Price: 32.31

Delivery time: 4 Days


Technical Data:

Hole spacing: 250 mm

Surface finish body: anodised

Main colour: natural

L=Length: 296.4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06938-02-250083

Part Number
06938-02-250083
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Surface finish body Main colour L=Length
(mm)

32.31 €

1 4 Days 250anodisednatural296.4

Loading...

  1. 1

Basic information

Main Body Material Aluminum Load capacity(N) 1000 Assembly from the rear
Pull handle: cross section oval B(mm) 34 D=Fastening hole M8
H(mm) 62

This page is Tubular handles oval aluminium (06938), part number 06938-02-250083.
You can find the detail information about specifications and dimensions on part number 06938-02-250083.

Variation of this product

Part Number
06938-02-250081
06938-02-2500827
06938-02-2500884
06938-02-300081
06938-02-3000827
06938-02-300083
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
Surface finish body Main colour L=Length
(mm)

32.31 €

1 4 Days 250powder-coatedblack296.4

32.31 €

1 4 Days 250powder-coatedruby red296.4

32.31 €

1 4 Days 250powder-coatedred RAL 3020296.4

34.33 €

1 4 Days 300powder-coatedblack346.4

34.33 €

1 4 Days 300powder-coatedruby red346.4

34.33 €

1 4 Days 300anodisednatural346.4

Tech Support