Tubular handles (06938) (06938-3503)

Tubular handles (06938) 06938-3503

Product Details:

Manufacturer part number: 06938-3503

Brand: NORELEM

Price: 39.48

Delivery time: 4 Days


Technical Data:

Hole spacing: 350 mm

Main Body Material: Stainless Steel

Surface finish body: -

Main colour: -

Form: C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06938-3503

Part Number
06938-3503
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Main Body Material Surface finish body Main colour Form L=Length
(mm)

39.48 €

1 4 Days 350Stainless Steel--C394

Loading...

  1. 1

Basic information

Load capacity(N) 1000 Component material Thermoplastic Component colour black
Assembly from the operating side Pull handle: cross section round B(mm) 44
B1(mm) 30X1.5 D=Fastening hole M10x45 H(mm) 80

This page is Tubular handles (06938), part number 06938-3503.
You can find the detail information about specifications and dimensions on part number 06938-3503.

Variation of this product

Part Number
06938-3001
06938-3002
06938-3003
06938-4001
06938-4002
06938-4003
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
Main Body Material Surface finish body Main colour Form L=Length
(mm)

26.30 €

1 4 Days 300Aluminumground and anodisednaturalA344

30.42 €

1 4 Days 300Aluminumserrated plastic sleeve-B344

37.77 €

1 4 Days 300Stainless Steel--C344

28.86 €

1 4 Days 400Aluminumground and anodisednaturalA444

33.71 €

1 4 Days 400Aluminumserrated plastic sleeve-B444

41.18 €

1 4 Days 400Stainless Steel--C444

Tech Support