Manufacturer part number: 06936-2001
Brand: NORELEM
Price: 56.15 €
Delivery time: 4 Days
Hole spacing: 200 mm
Main colour: natural
L=Length: 230 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06936-2001
Main Body Material | Aluminum | Load capacity(N) | 800 | Surface finish body | anodized |
---|---|---|---|---|---|
Component material | Thermoplastic | Component colour | black | Assembly | from the operating side |
Pull handle: cross section | round | B(mm) | 115 | B1(mm) | 20 |
D=Fastening hole | M8X30 | H(mm) | 55.5 |
This page is Tubular handles angled (06936), part number 06936-2001.
You can find the detail information about specifications and dimensions on part number 06936-2001.
Part Number |
---|
06936-2002 |
06936-2501 |
06936-2502 |
06936-3001 |
06936-3002 |
06936-3501 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole spacing (mm) | Main colour | L=Length (mm) |
---|---|---|---|---|---|---|---|
58.98 € | 1 | 4 Days | 200 | black | 230 | ||
58.73 € | 1 | 4 Days | 250 | natural | 280 | ||
61.77 € | 1 | 4 Days | 250 | black | 280 | ||
61.58 € | 1 | 4 Days | 300 | natural | 330 | ||
64.60 € | 1 | 4 Days | 300 | black | 330 | ||
64.07 € | 1 | 4 Days | 350 | natural | 380 |