Tubular handles oblique (06928) (06928-2250061)

Tubular handles oblique (06928) 06928-2250061

Product Details:

Manufacturer part number: 06928-2250061

Brand: NORELEM

Price: 29.38

Delivery time: 4 Days


Technical Data:

Hole spacing: 250 mm

L=Length: 265 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06928-2250061

Part Number
06928-2250061
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
L=Length
(mm)

29.38 €

1 4 Days 250265

Loading...

  1. 1

Basic information

Main Body Material Aluminum Load capacity(N) 800 Surface finish body matt-gloss and anodized
Component material Polyamide Component colour black Assembly from the rear
Pull handle: cross section round B(mm) 37 B1(mm) 30X1.5
D=Fastening hole M6 H(mm) 60

This page is Tubular handles oblique (06928), part number 06928-2250061.
You can find the detail information about specifications and dimensions on part number 06928-2250061.

Variation of this product

Part Number
06928-2150061
06928-2200061
06928-2300061
06928-2350061
06928-2400061
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
L=Length
(mm)

25.93 €

1 4 Days 150165

27.67 €

1 4 Days 200215

31.08 €

1 4 Days 300315

32.79 €

1 4 Days 350365

34.57 €

1 4 Days 400415

Tech Support