Manufacturer part number: 06927-1300083
Brand: NORELEM
Price: 41.51 €
Delivery time: 4 Days
Hole spacing: 300 mm
Main colour: black
Component colour: black
L=Length: 320 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06927-1300083
Main Body Material | Aluminum | Load capacity(N) | 1000 | Surface finish body | anodized |
---|---|---|---|---|---|
Component material | Polyamide | Assembly | from the rear | Pull handle: cross section | oval |
B(mm) | 36 | D=Fastening hole | M8 | H(mm) | 65 |
This page is Tubular handles (06927), part number 06927-1300083.
You can find the detail information about specifications and dimensions on part number 06927-1300083.
Part Number |
---|
06927-1250081 |
06927-1250082 |
06927-1250083 |
06927-1400081 |
06927-1400082 |
06927-1400083 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole spacing (mm) | Main colour | Component colour | L=Length (mm) |
---|---|---|---|---|---|---|---|---|
41.55 € | 1 | 4 Days | 250 | natural | aluminium tone | 270 | ||
38.06 € | 1 | 4 Days | 250 | natural | black | 270 | ||
38.94 € | 1 | 4 Days | 250 | black | black | 270 | ||
49.09 € | 1 | 4 Days | 400 | natural | aluminium tone | 420 | ||
45.84 € | 1 | 4 Days | 400 | natural | black | 420 | ||
46.77 € | 1 | 4 Days | 400 | black | black | 420 |