Manufacturer part number: 06926-500
Brand: NORELEM
Price: 26.69 €
Delivery time: 4 Days
Hole spacing: 500 mm
Dimension L: 524 mm
Surface finish body: Ground and anodised
Main colour: Natural
Form: A
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06926-500
Main Body Type | Surface Mount | Main Body Material | Aluminum | Load capacity(N) | 500 |
---|---|---|---|---|---|
Component material | Thermoplastic | Component colour | Black | Assembly | From the operating side |
Pull handle: cross section | Round | B(mm) | 26 | B1(mm) | 20X2 |
D=Fastening hole(mm) | M8x20 | H(mm) | 55 |
This page is Tubular handles, aluminium with plastic grip legs, slanted both sides (06926), part number 06926-500.
You can find the detail information about specifications and dimensions on part number 06926-500.
Configure
Basic Attributes
Hole spacing(mm)
Dimension L(mm)
Surface finish body
Main colour
Form
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06926-2003 |
06926-250 |
06926-2503 |
06926-5003 |
06926-600 |
06926-6003 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole spacing (mm) | Dimension L (mm) | Surface finish body | Main colour | Form |
---|---|---|---|---|---|---|---|---|---|
22.76 € | 1 | 4 Days | 200 | 224 | Serrated plastic sleeve | - | B | ||
20.34 € | 1 | 4 Days | 250 | 274 | Ground and anodised | Natural | A | ||
24.26 € | 1 | 4 Days | 250 | 274 | Serrated plastic sleeve | - | B | ||
31.71 € | 1 | 4 Days | 500 | 524 | Serrated plastic sleeve | - | B | ||
29.16 € | 1 | 4 Days | 600 | 624 | Ground and anodised | Natural | A | ||
34.09 € | 1 | 4 Days | 600 | 624 | Serrated plastic sleeve | - | B |