Manufacturer part number: 06925-200
Brand: NORELEM
Price: 53.99 €
Delivery time: 4 Days
Hole spacing: 200 mm
L=Length: 228 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06925-200
Main Body Material | Aluminum | Load capacity(N) | 1000 | Surface finish body | anodized |
---|---|---|---|---|---|
Main colour | natural | Component material | Aluminium | Surface finish component | powder-coated |
Component colour | black | Assembly | from the operating side | Pull handle: cross section | rectangular |
B(mm) | 28 | D=Fastening hole | M12 | H(mm) | 60 |
This page is Tubular handles (06925), part number 06925-200.
You can find the detail information about specifications and dimensions on part number 06925-200.
Part Number |
---|
06925-180 |
06925-250 |
06925-300 |
06925-350 |
06925-400 |
06925-500 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole spacing (mm) | L=Length (mm) |
---|---|---|---|---|---|---|
53.07 € | 1 | 4 Days | 180 | 208 | ||
56.58 € | 1 | 4 Days | 250 | 278 | ||
59.09 € | 1 | 4 Days | 300 | 328 | ||
61.42 € | 1 | 4 Days | 350 | 378 | ||
64.32 € | 1 | 4 Days | 400 | 428 | ||
68.13 € | 1 | 4 Days | 500 | 528 |