Fold-down handles, stainless steel, DIN 3136 (06970-01)

Fold-down handles, stainless steel, DIN 3136 (06970-01)
· Retaining element to open and close lids, panels and hoods

· Application fields: machine and plant construction, toolmaking, foodstuff industry, rehabilitation and medical technology

· For boxes and chests

· Handle material: stainless steel. 1.4301

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06970-01-100

Part Number
06970-01-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.69 €

1 4 Days

Loading...

  1. 1

Basic information

Main Body Type Trunk Type Main Body Material Stainless Steel (Deleted) Height H(mm) 77
Load capacity(N) 500 Steel code 1.4301 H1=Height(mm) 14
L1= length(mm) 100

This page is Fold-down handles, stainless steel, DIN 3136 (06970-01), part number 06970-01-100.
You can find the detail information about specifications and dimensions on part number 06970-01-100.

Tech Support