Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06970-2075058
Main Body Material | Stainless Steel (Deleted) | Load capacity(N) | 200 | Form | B |
---|---|---|---|---|---|
H=Height(mm) | 58 | L=installed length(mm) | 63 | L1= length(mm) | 75 |
T(mm) | 9 |
This page is Recessed handles, Form B, fold-down, stainless steel (06970), part number 06970-2075058.
You can find the detail information about specifications and dimensions on part number 06970-2075058.