Recessed handles, stainless steel, fold-down, round (06970)

Recessed handles, stainless steel, fold-down, round (06970)
· Retaining element to open and close lids, panels and hoods

· Application fields: machine and plant construction, toolmaking, foodstuff industry, rehabilitation and medical technology

· Low installation depth

· For base and mounting plates, drawers

· Swivels back automatically

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06970-1120000

Part Number
06970-1120000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

50.44 €

1 4 Days

Loading...

  1. 1

Basic information

Main Body Type Trunk Type Main Body Material Stainless Steel (Deleted) Height H(mm) 120
Load capacity(N) 200 Form A L=installed length(mm) 98
L1= length(mm) 120 T(mm) 22

This page is Recessed handles, stainless steel, fold-down, round (06970), part number 06970-1120000.
You can find the detail information about specifications and dimensions on part number 06970-1120000.

Tech Support