Recessed handles, plastic, clip-in (06966-01) (06966-01-09441)

Recessed handles, plastic, clip-in (06966-01) 06966-01-09441

Product Details:

Manufacturer part number: 06966-01-09441

Brand: NORELEM

Price: 3.53

Delivery time: 4 Days


Technical Data:

Hole spacing: 5 mm

Height H: 41 mm

B1: 28.7 mm

H1: 13.5 mm

L=installed length: 85 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06966-01-09441

Part Number
06966-01-09441
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Height H
(mm)
B1
(mm)
H1
(mm)
L=installed length
(mm)
L1= length
(mm)
S
(mm)
T
(mm)

3.53 €

1 4 Days 54128.713.585941.517

Loading...

  1. 1

Basic information

Main Body Type Embedded Type Main Body Material Polyamide Main colour Black

This page is Recessed handles, plastic, clip-in (06966-01), part number 06966-01-09441.
You can find the detail information about specifications and dimensions on part number 06966-01-09441.

Variation of this product

Part Number
06966-01-11057
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
Height H
(mm)
B1
(mm)
H1
(mm)
L=installed length
(mm)
L1= length
(mm)
S
(mm)
T
(mm)

6.71 €

1 4 Days 105740.318.65100110226

Tech Support