Recessed handles (06965) (06965-1082041)

Recessed handles (06965) 06965-1082041

Product Details:

Manufacturer part number: 06965-1082041

Brand: NORELEM

Price: 13.97

Delivery time: 4 Days


Technical Data:

Hole spacing: 82 mm

Main colour: black

L=installed length: 67 mm

L1= length: 100 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06965-1082041

Part Number
06965-1082041
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Main colour L=installed length
(mm)
L1= length
(mm)

13.97 €

1 4 Days 82black67100

Loading...

  1. 1

Basic information

Main Body Material Others Load capacity(N) 1000 Main material Thermoplastic
Component colour powder-coated Version 2 screw on H=Height(mm) 61
T(mm) 25

This page is Recessed handles (06965), part number 06965-1082041.
You can find the detail information about specifications and dimensions on part number 06965-1082041.

Variation of this product

Part Number
06965-1082042
06965-1112041
06965-1112042
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
Main colour L=installed length
(mm)
L1= length
(mm)

13.97 €

1 4 Days 82light grey RAL 703567100

14.81 €

1 4 Days 112black97130

14.81 €

1 4 Days 112light grey RAL 703597130

Tech Support