Recessed handles fold-down, Form B (06961) (06961-10021)

Recessed handles fold-down, Form B (06961) 06961-10021

Product Details:

Manufacturer part number: 06961-10021

Brand: NORELEM

Price: 71.18

Delivery time: 4 Days


Technical Data:

Main colour: black anodised

L=installed length: 100 mm

L1= length: 115 mm

Mounting cutout: 107 x 73


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06961-10021

Part Number
06961-10021
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour L=installed length
(mm)
L1= length
(mm)
Mounting cutout

71.18 €

1 4 Days black anodised100115107 x 73

Loading...

  1. 1

Basic information

Main Body Material Aluminum Load capacity(N) 500 Component material Polyamide
Form B H=Height(mm) 90 T(mm) 19.5

This page is Recessed handles fold-down, Form B (06961), part number 06961-10021.
You can find the detail information about specifications and dimensions on part number 06961-10021.

Variation of this product

Part Number
06961-10023
06961-11821
06961-11823
06961-16721
06961-16723
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main colour L=installed length
(mm)
L1= length
(mm)
Mounting cutout

69.43 €

1 4 Days natural anodised100115107 x 73

74.58 €

1 4 Days black anodised118133125 x 73

72.56 €

1 4 Days natural anodised118133125 x 73

84.17 €

1 4 Days black anodised167182174 x 73

81.77 €

1 4 Days natural anodised167182174 x 73

Tech Support