Ledge handles, aluminium, mounted from the front or rear (06952) (06952-086051)

Ledge handles, aluminium, mounted from the front or rear (06952) 06952-086051

Product Details:

Manufacturer part number: 06952-086051

Brand: NORELEM

Price: 46.78

Delivery time: 4 Days


Technical Data:

Dimension L: 106 mm

Main colour: Black anodised


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06952-086051

Part Number
06952-086051
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension L
(mm)
Main colour

46.78 €

1 4 Days 106Black anodised

Loading...

  1. 1

Basic information

Main Body Type Special Shape Main Body Material Aluminum Height H(mm) 59
Load capacity(N) 500 Form B D=Fastening hole(mm) 5.5
T(mm) 50

This page is Ledge handles, aluminium, mounted from the front or rear (06952), part number 06952-086051.
You can find the detail information about specifications and dimensions on part number 06952-086051.

Variation of this product

Part Number
06952-086053
06952-100051
06952-100053
06952-120051
06952-120053
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension L
(mm)
Main colour

44.99 €

1 4 Days 106Natural anodised

49.58 €

1 4 Days 120Black anodised

47.82 €

1 4 Days 120Natural anodised

53.78 €

1 4 Days 140Black anodised

51.60 €

1 4 Days 140Natural anodised

Tech Support