Manufacturer part number: 06952-086061
Brand: NORELEM
Price: 46.78 €
Delivery time: 4 Days
Main colour: black anodised
L=Length: 106 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06952-086061
Main Body Material | Aluminum | Load capacity(N) | 500 | Form | A |
---|---|---|---|---|---|
D=Fastening hole | M6 | H=Height(mm) | 59 | T(mm) | 50 |
This page is Ledge handles, Form A (06952), part number 06952-086061.
You can find the detail information about specifications and dimensions on part number 06952-086061.
Part Number |
---|
06952-086063 |
06952-100061 |
06952-100063 |
06952-120061 |
06952-120063 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main colour | L=Length (mm) |
---|---|---|---|---|---|---|
44.99 € | 1 | 4 Days | natural anodised | 106 | ||
49.58 € | 1 | 4 Days | black anodised | 120 | ||
47.82 € | 1 | 4 Days | natural anodised | 120 | ||
53.78 € | 1 | 4 Days | black anodised | 140 | ||
51.60 € | 1 | 4 Days | natural anodised | 140 |