Ledge handles stainless steel (06951) (06951-06006)

Ledge handles stainless steel (06951) 06951-06006

Product Details:

Manufacturer part number: 06951-06006

Brand: NORELEM

Price: 62.79

Delivery time: 4 Days


Technical Data:

L=Length: 80 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06951-06006

Part Number
06951-06006
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length
(mm)

62.79 €

1 4 Days 80

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Load capacity(N) 1000 D=Fastening hole M6
H=Height(mm) 35 T(mm) 30

This page is Ledge handles stainless steel (06951), part number 06951-06006.
You can find the detail information about specifications and dimensions on part number 06951-06006.

Variation of this product

Part Number
06951-08006
06951-10006
06951-13006
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=Length
(mm)

71.77 €

1 4 Days 100

80.58 €

1 4 Days 120

93.78 €

1 4 Days 150

Tech Support